IESNA:LM-63-2002
[TEST]P1203073
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-760-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11869
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1632.1 1755.2 1887.3 2020.1 2121.8 2184.2 2222 2243.3 2266.8 2294.1
2329.1 2376.7 2440.9 2516.7 2608.8 2763.8 2998 3308.6 3692.2 4172
4800.8 5522.6 6291 6989.9 7412.4 7197.9 6768.5 6193.3 5502.2 4678.6
3636.8 2598.4 1700.7 988.6 435 134.7 0
1632.1 1741.7 1857.6 1971 2059.8 2116 2151 2171.3 2191.9 2217.5
2254.1 2305.2 2371.8 2448.3 2543.3 2680.2 2876.3 3132.9 3455.2 3838.4
4297.8 4780.4 5208.3 5511.5 5587.3 5268.2 4816.7 4279.4 3693.2 3057.6
2329.1 1630.1 1050.3 607.9 273.4 89.6 0
1632.1 1728.2 1827.8 1921.9 1997.7 2047.8 2079.9 2099.2 2117 2140.9
2179.1 2233.6 2302.7 2379.9 2477.7 2596.7 2754.5 2957.2 3218.1 3504.7
3794.8 4038.3 4125.6 4033.1 3762.2 3338.6 2864.9 2365.6 1884.2 1436.7
1021.3 661.9 399.9 227.2 112 44.5 0
1632.1 1713.9 1798.1 1876.6 1937.8 1979.9 2006.2 2018.8 2028.7 2041.9
2066 2103.6 2152.2 2203 2260.9 2325.7 2408 2515.6 2657.3 2808.2
2948.3 3039.2 3019.2 2878.1 2615.7 2260.8 1898.6 1543.9 1215.6 929.3
674.5 457.1 294.5 181.1 96.8 40.1 0
1632.1 1699.6 1768.5 1831.2 1877.9 1912 1932.6 1938.5 1940.3 1942.9
1952.7 1973.4 2001.7 2026.1 2044.1 2054.7 2061.4 2074.1 2096.5 2111.8
2101.8 2040.1 1912.7 1723.2 1469.1 1182.9 932.4 722.2 547.1 422
327.7 252.3 189.1 135.2 81.7 35.8 0
1632.1 1685.2 1738.6 1787.1 1824.3 1848.8 1859.7 1853.9 1837.9 1818.2
1798.8 1785.8 1779.8 1772.3 1758.1 1733.9 1700.5 1666 1634 1607.6
1578.8 1530.1 1449.5 1335.7 1188.1 1011.3 852.3 699.5 553.6 441.6
345.5 264.4 194.1 136 81.3 35.4 0
1632.1 1670.8 1708.8 1742.9 1770.6 1785.5 1786.9 1769.4 1735.4 1693.6
1644.9 1598.3 1557.7 1518.2 1472.3 1413 1339.6 1258.1 1171.6 1103.4
1055.8 1020.2 986.3 948.2 907 839.7 772.2 676.7 560 461.3
363.2 276.5 199.2 137 80.8 34.9 0
1632.1 1657 1680.9 1704 1724.7 1733.5 1726.7 1696.9 1645.6 1585.4
1518.2 1456.8 1405.4 1361.2 1317.6 1266.4 1205.3 1137.8 1066.2 1009.5
971.9 947.1 929.1 907.8 875.2 818.6 762.2 682.3 585.8 497.8
404.2 316.3 232.9 161.8 99 42.3 0
1632.1 1643.2 1653.1 1665.2 1678.6 1681.4 1666.4 1624.4 1555.8 1477.3
1391.6 1315.3 1253.2 1204 1163 1119.8 1070.9 1017.6 960.7 915.6
887.9 874 871.9 867.4 843.5 797.6 752.3 687.8 611.6 534.3
445.2 356 266.5 186.6 117.1 49.8 0
1632.1 1629.9 1626.8 1629.3 1634.3 1634.9 1614.9 1563.8 1485.2 1396.9
1309.2 1240.4 1190.2 1153.3 1120.7 1082.8 1037.4 986.7 929.4 875.2
834.8 812.9 815.1 817.3 810.4 793.5 752.8 686.4 611.6 540.5
473.5 402.7 322.2 234.2 152.5 64.5 0
1632.1 1615.1 1600.8 1595.6 1598.1 1601.3 1587.9 1547.2 1480.8 1405.5
1332.4 1268.5 1212.4 1163.1 1116.7 1067.9 1014.6 957.9 901.5 851.2
807 774 756.4 745.9 736 724.5 700.2 656.8 601.9 540.6
471.1 401.4 322 236.9 155.9 68.9 0
1632.1 1603 1578.1 1565.5 1566.3 1575.2 1575.5 1551.8 1502.1 1437
1368.7 1303.6 1240.2 1179.6 1121.2 1062.9 1003.2 942.9 886.9 839
796.1 763.2 739.4 721.1 703.9 684.3 657.5 621.3 576.6 523.3
457.7 390.7 313.1 232.5 151.2 67 0
1632.1 1591.1 1555.4 1535.3 1534.5 1549.3 1563.1 1556.3 1523.4 1468.5
1405.1 1338.7 1268.1 1196.1 1125.7 1057.9 991.9 927.8 872.3 826.7
785.2 752.5 722.4 696.3 671.7 644.1 614.7 585.7 551.3 505.9
444.3 380 304.1 228.1 146.5 65.1 0
1632.1 1580.2 1536.3 1510.3 1509.5 1532.6 1565.3 1583.6 1570.8 1522.6
1453.7 1378.7 1301.3 1222.6 1146 1072.4 1002.4 936.4 879.4 833.5
795.8 768.3 744.9 720.5 692.9 657.6 619.9 584.1 545.6 497.6
436.5 372 297.4 223.3 141.2 64.1 0
1632.1 1569.5 1517.4 1485.2 1484.4 1516.1 1567.6 1610.9 1618.3 1576.9
1502.4 1418.7 1334.5 1249.1 1166.1 1086.9 1012.8 944.9 886.7 840.2
806.3 784.1 767.3 744.6 714.1 671.1 625 582.4 540 489.4
428.5 364 290.6 218.6 135.9 63.1 0
1632.1 1560 1500.6 1464.1 1461.7 1498.2 1562.9 1625.5 1648.7 1616.4
1541.3 1449.8 1360.3 1273.9 1190.7 1111.4 1036.5 967.4 908 861
826 802.1 786.7 767.4 740.3 701.6 657.7 612.6 566.5 510.4
444 376.6 301.1 217.7 131.4 62.9 0
1632.1 1550.5 1483.8 1443 1438.9 1480.4 1558.3 1639.9 1679.1 1655.9
1580.2 1481 1386.3 1298.8 1215.3 1135.9 1060.2 989.8 929.3 881.8
845.6 820.1 806.1 790.2 766.4 732.1 690.5 642.9 593.1 531.2
459.6 389.2 311.6 216.8 126.8 62.8 0
1632.1 1541 1468.6 1424.3 1417.9 1458.7 1539.5 1624.7 1672 1660.1
1594.8 1497.2 1399.4 1313.4 1232.8 1157.6 1085.1 1016.8 957.2 909.4
870.3 843.1 826.3 810.2 786.7 753.7 711.1 662.5 610 546.5
473.4 401.1 321.6 213.3 117.1 55.4 0
1632.1 1531.6 1453.3 1405.7 1396.9 1437 1520.6 1609.5 1665 1664.3
1609.2 1513.4 1412.6 1328 1250.4 1179.3 1110.1 1043.7 985.1 936.9
895 866.1 846.4 830.1 807 775.3 731.8 682 626.9 561.8
487.2 413 331.6 209.8 107.4 47.9 0
1632.1 1524.2 1441.6 1391.7 1380.3 1415.7 1490.3 1569.4 1619.1 1620.5
1573.3 1487.8 1393.1 1310.1 1237.6 1173.4 1111.5 1050.9 995.5 948.8
910.2 884.2 865.6 849.5 826.4 793.1 747.5 695.5 639.1 573.7
498.1 424.5 340.3 228.3 124.8 55.2 0
1632.1 1516.9 1429.8 1377.8 1363.5 1394.4 1460 1529.3 1573.2 1576.7
1537.4 1462.2 1373.6 1292.1 1224.9 1167.5 1112.9 1058.1 1005.8 960.7
925.5 902.3 884.8 868.8 845.8 810.9 763.1 709.1 651.3 585.7
509 435.9 349 246.9 142.2 62.5 0
1632.1 1510.9 1421.6 1368 1352.6 1380.3 1438.6 1497.7 1534.5 1536.8
1501.9 1434.7 1353.9 1276.4 1210.4 1154.2 1101.6 1048.5 997.2 954.7
925.1 905.6 889.3 873.3 850.8 815.7 768.1 713.9 656 591.2
514.8 441.3 356.1 259 157.2 68.6 0
1632.1 1505 1413.4 1358.3 1341.6 1366.2 1417.1 1466.1 1495.9 1496.9
1466.6 1407.3 1334.1 1260.7 1195.9 1140.8 1090.2 1039 988.6 948.7
924.9 908.9 893.8 877.9 855.8 820.6 773 718.7 660.6 596.7
520.6 446.7 363.2 271.2 172.2 74.7 0
1632.1 1500.3 1407.6 1351.6 1335.3 1359.2 1407.3 1451.6 1477.3 1477.3
1449.6 1395.9 1328.3 1256.9 1190.1 1130.2 1074.8 1019.9 966.7 929.3
909.4 896.2 882.8 866.8 844.9 810.7 763.5 710 653.5 590.8
517.7 442.7 361.5 270.4 171 73.1 0
1632.1 1495.7 1401.7 1344.9 1329 1352.1 1397.5 1437 1458.6 1457.7
1432.6 1384.4 1322.4 1253.1 1184.3 1119.7 1059.5 1000.8 944.9 909.9
893.8 883.6 871.8 855.6 834.1 800.9 754 701.3 646.4 584.9
514.8 438.5 359.8 269.6 169.7 71.5 0
1632.1 1491.4 1397.3 1340.9 1325.6 1349.3 1393.8 1432.2 1452.7 1451.1
1426.4 1381.6 1322.4 1253.6 1183 1114.1 1049.1 985.7 927.2 893.5
878.7 870 859.9 843.9 821.9 788.1 741.6 689.8 635.4 574.4
506 429.6 347.8 259.5 161.8 67.5 0
1632.1 1487.1 1392.9 1337 1322.2 1346.4 1390 1427.4 1446.7 1444.5
1420.3 1378.8 1322.4 1254.1 1181.8 1108.5 1038.9 970.6 909.5 877.1
863.5 856.4 848 832 809.8 775.3 729.3 678.3 624.4 564
497.1 420.7 335.8 249.4 153.9 63.4 0
1632.1 1481.8 1388.5 1334 1320.8 1345.9 1389.7 1426.7 1444.8 1441.7
1416.6 1377.8 1323.3 1255.1 1181.2 1105.4 1032.7 960.7 898.1 866.1
853 846.7 839.2 822.9 800.4 764.1 719.6 669.5 614.4 554.3
487.9 413.3 321.9 240.5 145.9 59.5 0
1632.1 1487.1 1392.9 1337 1322.2 1346.4 1390 1427.4 1446.7 1444.5
1420.3 1378.8 1322.4 1254.1 1181.8 1108.5 1038.9 970.6 909.5 877.1
863.5 856.4 848 832 809.8 775.3 729.3 678.3 624.4 564
497.1 420.7 335.8 249.4 153.9 63.4 0
1632.1 1491.4 1397.3 1340.9 1325.6 1349.3 1393.8 1432.2 1452.7 1451.1
1426.4 1381.6 1322.4 1253.6 1183 1114.1 1049.1 985.7 927.2 893.5
878.7 870 859.9 843.9 821.9 788.1 741.6 689.8 635.4 574.4
506 429.6 347.8 259.5 161.8 67.5 0
1632.1 1495.7 1401.7 1344.9 1329 1352.1 1397.5 1437 1458.6 1457.7
1432.6 1384.4 1322.4 1253.1 1184.3 1119.7 1059.5 1000.8 944.9 909.9
893.8 883.6 871.8 855.6 834.1 800.9 754 701.3 646.4 584.9
514.8 438.5 359.8 269.6 169.7 71.5 0
1632.1 1500.3 1407.6 1351.6 1335.3 1359.2 1407.3 1451.6 1477.3 1477.3
1449.6 1395.9 1328.3 1256.9 1190.1 1130.2 1074.8 1019.9 966.7 929.3
909.4 896.2 882.8 866.8 844.9 810.7 763.5 710 653.5 590.8
517.7 442.7 361.5 270.4 171 73.1 0
1632.1 1505 1413.4 1358.3 1341.6 1366.2 1417.1 1466.1 1495.9 1496.9
1466.6 1407.3 1334.1 1260.7 1195.9 1140.8 1090.2 1039 988.6 948.7
924.9 908.9 893.8 877.9 855.8 820.6 773 718.7 660.6 596.7
520.6 446.7 363.2 271.2 172.2 74.7 0
1632.1 1510.9 1421.6 1368 1352.6 1380.3 1438.6 1497.7 1534.5 1536.8
1501.9 1434.7 1353.9 1276.4 1210.4 1154.2 1101.6 1048.5 997.2 954.7
925.1 905.6 889.3 873.3 850.8 815.7 768.1 713.9 656 591.2
514.8 441.3 356.1 259 157.2 68.6 0
1632.1 1516.9 1429.8 1377.8 1363.5 1394.4 1460 1529.3 1573.2 1576.7
1537.4 1462.2 1373.6 1292.1 1224.9 1167.5 1112.9 1058.1 1005.8 960.7
925.5 902.3 884.8 868.8 845.8 810.9 763.1 709.1 651.3 585.7
509 435.9 349 246.9 142.2 62.5 0
1632.1 1524.2 1441.6 1391.7 1380.3 1415.7 1490.3 1569.4 1619.1 1620.5
1573.3 1487.8 1393.1 1310.1 1237.6 1173.4 1111.5 1050.9 995.5 948.8
910.2 884.2 865.6 849.5 826.4 793.1 747.5 695.5 639.1 573.7
498.1 424.5 340.3 228.3 124.8 55.2 0
1632.1 1531.6 1453.3 1405.7 1396.9 1437 1520.6 1609.5 1665 1664.3
1609.2 1513.4 1412.6 1328 1250.4 1179.3 1110.1 1043.7 985.1 936.9
895 866.1 846.4 830.1 807 775.3 731.8 682 626.9 561.8
487.2 413 331.6 209.8 107.4 47.9 0
1632.1 1541 1468.6 1424.3 1417.9 1458.7 1539.5 1624.7 1672 1660.1
1594.8 1497.2 1399.4 1313.4 1232.8 1157.6 1085.1 1016.8 957.2 909.4
870.3 843.1 826.3 810.2 786.7 753.7 711.1 662.5 610 546.5
473.4 401.1 321.6 213.3 117.1 55.4 0
1632.1 1550.5 1483.8 1443 1438.9 1480.4 1558.3 1639.9 1679.1 1655.9
1580.2 1481 1386.3 1298.8 1215.3 1135.9 1060.2 989.8 929.3 881.8
845.6 820.1 806.1 790.2 766.4 732.1 690.5 642.9 593.1 531.2
459.6 389.2 311.6 216.8 126.8 62.8 0
1632.1 1560 1500.6 1464.1 1461.7 1498.2 1562.9 1625.5 1648.7 1616.4
1541.3 1449.8 1360.3 1273.9 1190.7 1111.4 1036.5 967.4 908 861
826 802.1 786.7 767.4 740.3 701.6 657.7 612.6 566.5 510.4
444 376.6 301.1 217.7 131.4 62.9 0
1632.1 1569.5 1517.4 1485.2 1484.4 1516.1 1567.6 1610.9 1618.3 1576.9
1502.4 1418.7 1334.5 1249.1 1166.1 1086.9 1012.8 944.9 886.7 840.2
806.3 784.1 767.3 744.6 714.1 671.1 625 582.4 540 489.4
428.5 364 290.6 218.6 135.9 63.1 0
1632.1 1580.2 1536.3 1510.3 1509.5 1532.6 1565.3 1583.6 1570.8 1522.6
1453.7 1378.7 1301.3 1222.6 1146 1072.4 1002.4 936.4 879.4 833.5
795.8 768.3 744.9 720.5 692.9 657.6 619.9 584.1 545.6 497.6
436.5 372 297.4 223.3 141.2 64.1 0
1632.1 1591.1 1555.4 1535.3 1534.5 1549.3 1563.1 1556.3 1523.4 1468.5
1405.1 1338.7 1268.1 1196.1 1125.7 1057.9 991.9 927.8 872.3 826.7
785.2 752.5 722.4 696.3 671.7 644.1 614.7 585.7 551.3 505.9
444.3 380 304.1 228.1 146.5 65.1 0
1632.1 1603 1578.1 1565.5 1566.3 1575.2 1575.5 1551.8 1502.1 1437
1368.7 1303.6 1240.2 1179.6 1121.2 1062.9 1003.2 942.9 886.9 839
796.1 763.2 739.4 721.1 703.9 684.3 657.5 621.3 576.6 523.3
457.7 390.7 313.1 232.5 151.2 67 0
1632.1 1615.1 1600.8 1595.6 1598.1 1601.3 1587.9 1547.2 1480.8 1405.5
1332.4 1268.5 1212.4 1163.1 1116.7 1067.9 1014.6 957.9 901.5 851.2
807 774 756.4 745.9 736 724.5 700.2 656.8 601.9 540.6
471.1 401.4 322 236.9 155.9 68.9 0
1632.1 1629.9 1626.8 1629.3 1634.3 1634.9 1614.9 1563.8 1485.2 1396.9
1309.2 1240.4 1190.2 1153.3 1120.7 1082.8 1037.4 986.7 929.4 875.2
834.8 812.9 815.1 817.3 810.4 793.5 752.8 686.4 611.6 540.5
473.5 402.7 322.2 234.2 152.5 64.5 0
1632.1 1643.2 1653.1 1665.2 1678.6 1681.4 1666.4 1624.4 1555.8 1477.3
1391.6 1315.3 1253.2 1204 1163 1119.8 1070.9 1017.6 960.7 915.6
887.9 874 871.9 867.4 843.5 797.6 752.3 687.8 611.6 534.3
445.2 356 266.5 186.6 117.1 49.8 0
1632.1 1657 1680.9 1704 1724.7 1733.5 1726.7 1696.9 1645.6 1585.4
1518.2 1456.8 1405.4 1361.2 1317.6 1266.4 1205.3 1137.8 1066.2 1009.5
971.9 947.1 929.1 907.8 875.2 818.6 762.2 682.3 585.8 497.8
404.2 316.3 232.9 161.8 99 42.3 0
1632.1 1670.8 1708.8 1742.9 1770.6 1785.5 1786.9 1769.4 1735.4 1693.6
1644.9 1598.3 1557.7 1518.2 1472.3 1413 1339.6 1258.1 1171.6 1103.4
1055.8 1020.2 986.3 948.2 907 839.7 772.2 676.7 560 461.3
363.2 276.5 199.2 137 80.8 34.9 0
1632.1 1685.2 1738.6 1787.1 1824.3 1848.8 1859.7 1853.9 1837.9 1818.2
1798.8 1785.8 1779.8 1772.3 1758.1 1733.9 1700.5 1666 1634 1607.6
1578.8 1530.1 1449.5 1335.7 1188.1 1011.3 852.3 699.5 553.6 441.6
345.5 264.4 194.1 136 81.3 35.4 0
1632.1 1699.6 1768.5 1831.2 1877.9 1912 1932.6 1938.5 1940.3 1942.9
1952.7 1973.4 2001.7 2026.1 2044.1 2054.7 2061.4 2074.1 2096.5 2111.8
2101.8 2040.1 1912.7 1723.2 1469.1 1182.9 932.4 722.2 547.1 422
327.7 252.3 189.1 135.2 81.7 35.8 0
1632.1 1713.9 1798.1 1876.6 1937.8 1979.9 2006.2 2018.8 2028.7 2041.9
2066 2103.6 2152.2 2203 2260.9 2325.7 2408 2515.6 2657.3 2808.2
2948.3 3039.2 3019.2 2878.1 2615.7 2260.8 1898.6 1543.9 1215.6 929.3
674.5 457.1 294.5 181.1 96.8 40.1 0
1632.1 1728.2 1827.8 1921.9 1997.7 2047.8 2079.9 2099.2 2117 2140.9
2179.1 2233.6 2302.7 2379.9 2477.7 2596.7 2754.5 2957.2 3218.1 3504.7
3794.8 4038.3 4125.6 4033.1 3762.2 3338.6 2864.9 2365.6 1884.2 1436.7
1021.3 661.9 399.9 227.2 112 44.5 0
1632.1 1741.7 1857.6 1971 2059.8 2116 2151 2171.3 2191.9 2217.5
2254.1 2305.2 2371.8 2448.3 2543.3 2680.2 2876.3 3132.9 3455.2 3838.4
4297.8 4780.4 5208.3 5511.5 5587.3 5268.2 4816.7 4279.4 3693.2 3057.6
2329.1 1630.1 1050.3 607.9 273.4 89.6 0
1632.1 1755.2 1887.3 2020.1 2121.8 2184.2 2222 2243.3 2266.8 2294.1
2329.1 2376.7 2440.9 2516.7 2608.8 2763.8 2998 3308.6 3692.2 4172
4800.8 5522.6 6291 6989.9 7412.4 7197.9 6768.5 6193.3 5502.2 4678.6
3636.8 2598.4 1700.7 988.6 435 134.7 0
1632.1 1761.8 1910.5 2057.9 2166.6 2232.6 2263.9 2271.6 2276.7 2281.2
2288.4 2304 2332.4 2368.1 2426.9 2549.8 2765.3 3077.8 3484.9 3970.2
4551.6 5220.8 5992.9 6827.6 7664.5 7886.8 7415.2 6808.3 6171.1 5446.3
4431.3 3340.1 2324.6 1415.1 661.4 210.7 0
1632.1 1768.5 1933.8 2095.7 2211.3 2281 2305.7 2299.8 2286.6 2268.3
2247.7 2231.1 2223.9 2219.5 2245.1 2335.9 2532.7 2847 3277.5 3768.5
4302.4 4919.1 5694.8 6665.2 7916.7 8575.8 8061.8 7423.3 6840.1 6214
5225.8 4081.8 2948.5 1841.8 887.8 286.8 0
1632.1 1778 1956.9 2129.7 2251.2 2317.1 2328.3 2300.3 2256.8 2206.6
2154.2 2107.2 2071.4 2046.9 2065.2 2172.4 2411.1 2776.9 3246.6 3762.2
4303.5 4888.6 5575.8 6426.7 7620.5 8542.4 8189.8 7483.3 6866.9 6233.3
5297.2 4183.9 3075.4 1983.5 1008.3 354.1 0
1632.1 1787.4 1980 2163.7 2291.1 2353.1 2350.9 2300.6 2227.1 2145
2060.6 1983.3 1918.8 1874.3 1885.4 2009 2289.6 2706.9 3215.6 3755.9
4304.6 4858.1 5456.9 6188.2 7324.2 8509 8317.6 7543.2 6893.8 6252.5
5368.5 4286 3202.3 2125.3 1128.9 421.4 0
1632.1 1793 1992.5 2184.2 2315.2 2370.6 2351.6 2275.3 2171.1 2062.7
1960.6 1872.5 1803.3 1765.8 1810 2004.1 2375.4 2894 3515.4 4188.4
4861.9 5523.9 6197.9 6936.4 8032.3 9157.6 9142 8402.1 7661.9 6853.4
5836 4641.4 3470.7 2310 1280.7 497.3 0
1632.1 1798.7 2005 2204.6 2339.3 2388.1 2352.2 2249.9 2115.1 1980.3
1860.6 1761.6 1687.8 1657.3 1734.7 1999.2 2461.2 3081.2 3815.3 4620.8
5419.3 6189.7 6938.9 7684.6 8740.4 9806.3 9966.3 9261 8429.9 7454.3
6303.5 4996.8 3739 2494.8 1432.4 573.2 0
1632.1 1801.5 2012.6 2215.7 2350.1 2394 2345.9 2226.7 2074.3 1929.3
1806.9 1708.9 1638.9 1618.9 1725.7 2040.2 2560.7 3262.3 4112.9 5056.5
5994.5 6901.2 7787.2 8645.4 9769.1 10785.1 10915.4 10214.1 9250.1 8068.6
6736 5303.5 3900.1 2562 1470.6 576.4 0
1632.1 1804.3 2020.3 2226.7 2360.8 2399.9 2339.7 2203.4 2033.5 1878.3
1753.5 1656.2 1590 1580.4 1716.8 2081.1 2660.3 3443.4 4410.6 5492.2
6569.6 7612.8 8635.5 9606.2 10797.8 11763.8 11864.4 11167.2 10070.3 8682.9
7168.4 5610.2 4061.1 2629.1 1508.7 579.6 0
1632.1 1803.1 2026 2232.1 2364.8 2400.5 2332.3 2187 2008.5 1850.7
1727.3 1631.5 1567 1563.8 1715.4 2102.4 2709.9 3549.8 4591.3 5748
6917.3 8029.6 9131.2 10220.9 11462.2 12377.8 12387.2 11576.8 10297.9 8705.9
7052.6 5411.1 3740.8 2377.4 1307 486.6 0
1632.1 1804.3 2020.3 2226.7 2360.8 2399.9 2339.7 2203.4 2033.5 1878.3
1753.5 1656.2 1590 1580.4 1716.8 2081.1 2660.3 3443.4 4410.6 5492.2
6569.6 7612.8 8635.5 9606.2 10797.8 11763.8 11864.4 11167.2 10070.3 8682.9
7168.4 5610.2 4061.1 2629.1 1508.7 579.6 0
1632.1 1801.5 2012.6 2215.7 2350.1 2394 2345.9 2226.7 2074.3 1929.3
1806.9 1708.9 1638.9 1618.9 1725.7 2040.2 2560.7 3262.3 4112.9 5056.5
5994.5 6901.2 7787.2 8645.4 9769.1 10785.1 10915.4 10214.1 9250.1 8068.6
6736 5303.5 3900.1 2562 1470.6 576.4 0
1632.1 1798.7 2005 2204.6 2339.3 2388.1 2352.2 2249.9 2115.1 1980.3
1860.6 1761.6 1687.8 1657.3 1734.7 1999.2 2461.2 3081.2 3815.3 4620.8
5419.3 6189.7 6938.9 7684.6 8740.4 9806.3 9966.3 9261 8429.9 7454.3
6303.5 4996.8 3739 2494.8 1432.4 573.2 0
1632.1 1793 1992.5 2184.2 2315.2 2370.6 2351.6 2275.3 2171.1 2062.7
1960.6 1872.5 1803.3 1765.8 1810 2004.1 2375.4 2894 3515.4 4188.4
4861.9 5523.9 6197.9 6936.4 8032.3 9157.6 9142 8402.1 7661.9 6853.4
5836 4641.4 3470.7 2310 1280.7 497.3 0
1632.1 1787.4 1980 2163.7 2291.1 2353.1 2350.9 2300.6 2227.1 2145
2060.6 1983.3 1918.8 1874.3 1885.4 2009 2289.6 2706.9 3215.6 3755.9
4304.6 4858.1 5456.9 6188.2 7324.2 8509 8317.6 7543.2 6893.8 6252.5
5368.5 4286 3202.3 2125.3 1128.9 421.4 0
1632.1 1778 1956.9 2129.7 2251.2 2317.1 2328.3 2300.3 2256.8 2206.6
2154.2 2107.2 2071.4 2046.9 2065.2 2172.4 2411.1 2776.9 3246.6 3762.2
4303.5 4888.6 5575.8 6426.7 7620.5 8542.4 8189.8 7483.3 6866.9 6233.3
5297.2 4183.9 3075.4 1983.5 1008.3 354.1 0
1632.1 1768.5 1933.8 2095.7 2211.3 2281 2305.7 2299.8 2286.6 2268.3
2247.7 2231.1 2223.9 2219.5 2245.1 2335.9 2532.7 2847 3277.5 3768.5
4302.4 4919.1 5694.8 6665.2 7916.7 8575.8 8061.8 7423.3 6840.1 6214
5225.8 4081.8 2948.5 1841.8 887.8 286.8 0
1632.1 1761.8 1910.5 2057.9 2166.6 2232.6 2263.9 2271.6 2276.7 2281.2
2288.4 2304 2332.4 2368.1 2426.9 2549.8 2765.3 3077.8 3484.9 3970.2
4551.6 5220.8 5992.9 6827.6 7664.5 7886.8 7415.2 6808.3 6171.1 5446.3
4431.3 3340.1 2324.6 1415.1 661.4 210.7 0
1632.1 1755.2 1887.3 2020.1 2121.8 2184.2 2222 2243.3 2266.8 2294.1
2329.1 2376.7 2440.9 2516.7 2608.8 2763.8 2998 3308.6 3692.2 4172
4800.8 5522.6 6291 6989.9 7412.4 7197.9 6768.5 6193.3 5502.2 4678.6
3636.8 2598.4 1700.7 988.6 435 134.7 0
